80610755896
Fiber Optic Cleavers Fibrlok™ II Universal Optical Fiber Splice 2529, 250 x 900 Splicing Tool
Spécifications générales
| Référence du produit | 80610755896 |
| Product Type | Splice-Toolkit |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Optical Specifications - Connector
| Insertion Loss, Typical | 0.1 dB |
Dimensions
| Depth | 381 mm (15 in) |
Ordering Information
| Units per Delivery | 6/1 |