

RBC-02P
PCH Bracket for CCHE Connector Panels for 2 CCHE Connector Panels
Spécifications générales
Référence du produit | RBC-02P |
Mounting Type | 0-U Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Master Level | MTP®/MPO |
Number of Panels per Housing | 2 |
Color | Black |
Panel or Module Type | CCH |
Fiber Capacity | 48 |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 165 cm |
Width | 7.3 mm (0.29 in) |
Weight | 0.5 kg |
Ordering Information
Package Contents | RBC Bracket and two mounting screws, #10-32 X .50-in |
Shipping Weight | 1.2 kg |
Units per Delivery | 1/1 |