GPO Female Blindmate Interconnect
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| A1A1-0001-01 | GPO Female Blindmate Interconnect, 0.254 Length | |
| A1A1-0001-02 | GPO Female Blindmate Interconnect, 0.224 Length | |
| A1A1-0001-03 | GPO Female Blindmate Interconnect, 0.395 Length | |
| A1A1-0001-07 | GPO Female Blindmate Interconnect, 0.286 Length | |
| A1A1-0001-08 | GPO Female Blindmate Interconnect, 0.243 Length | |
| A1A1-0001-09 | GPO Female Blindmate Interconnect, Self Adjusting, 0.675 Compressed to 0.600 | |
| A1A1-0001-11 | GPO Female Blindmate Interconnect, 0.769 Length | |
| A1A1-0001-12 | GPO Female Blindmate Interconnect, 1.30 Length | |
| A1A1-0001-21 | GPO Female Blindmate Interconnect, 1.00 Length | |
| A1A1-0001-24 | GPO Female Blindmate Interconnect, 0.651 in Length with Gasket | |
| A1A1-0001-25 | GPO Female Blindmate Interconnect, 0.517 Length | |
| A1A1-0001-29 | GPO Female Blindmate Interconnect, 0.286 Length | |
| A1A1-0001-34 | GPO Female Blindmate Interconnect, Spring Loaded Bullet, 0.777 Compressed to 0.727 | |
| A1A1-0547-01 | GPO Female Blindmate Interconnect, Snap-In Float Mount Adatper, 0.526 Length |