GPPO Female Cable Connectors
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| 0118-927-1 | GPPO Female Cable Connector, R/A to 0.047 S/R Cable, 0.229 Length | |
| 0118-958-1 | GPPO Female Cable Connector, Snap-in to 0.086 S/R Cable, 0.524 Length | |
| 0118-958-4 | GPPO Female Cable Connector, Snap-in to 0.086 S/R Cable, 0.532 Length | |
| 0118-961-4 | GPPO Female Cable Connector, Snap-in to 0.047 S/R Cable, 0.470 Length | |
| B014-B11-01 | GPPO Female Cable Connector, Straight to 0.047 S/R Cable, 0.260 Length | |
| B014-D11-01 | GPPO Female Cable Connector, Straight to 0.047 S/R Cable, 0.086 Length | |
| B014-K11-01 | GPPO Female Cable Connector, Straight to M1049 (0.080) Flex Cable, 0.265 Length | |
| B015-B11-01 | GPPO Female Cable Connector, R/A to 0.047 S/R Cable, 0.200 Length | |
| B015-B11-02 | GPPO Female Cable Connector, Swept R/A to 0.047 S/R Cable, 0.203 Length | |
| B015-B11-04 | GPPO Female Cable Connector, R/A to 0.047 S/R Cable, 0.400 Length | |
| B015-D11-01 | GPPO Female Cable Connector, High Performance Swept R/A to 0.086 S/R Cable, 0.203 Length | |
| B015-D11-02 | GPPO Female Cable Connector, R/A to 0.086 S/R Cable, 0.236 Length | |
| B016-B11-01 | GPPO Female Cable Connector, Snap-in to 0.047 S/R Cable, 0.462 Length |