G3PO Male Multiposition Block
Dentent Type
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| R007-T43-01 | G3PO Male Multiposition Block, 6-Position Full Detent Mounting Block, 0.880 Length | |
| R007-T45-01 | G3PO Male Multiposition Block, 6-Position Smooth Bore Mounting Block, 0.880 Length | |
| R036-P93-01 | G3PO Male Multiposition Block, 3-Position Full Detent R/A Block, 0.500 Length | |
| R036-T45-01 | G3PO Male Multiposition Block, 9-Position Smooth Bore Mounting Block, 1.281 Length, Mating Block: R036-T43-01 | |
| R036-T45-02 | G3PO Male Multiposition Block, 5-Position Short Interface Male Smooth Bore, 50 Ohm with 100 Ohm Washout, 1.260 Length, Mating Block: R036-T43-02 | |
| R036-T93-05 | G3PO Male Multiposition Block, 2-Position Full Detent Mounting Block, 0.231 Length | |
| R036-T93-06 | G3PO Male Multiposition Block, 4-Position Full Detent Mounting Block, 0.511 Length | |
| R036-T93-07 | G3PO Male Multiposition Block, 6-Position Full Detent Mounting Block, 0.791 Length | |
| R036-T95-05 | G3PO Male Multiposition Block, 2-Position Smooth Bore Mounting Block, 0.231 Length | |
| R036-T95-06 | G3PO Male Multiposition Block, 4-Position Smooth Bore Mounting Block, 0.511 Length | |
| R036-T95-07 | G3PO Male Multiposition Block, 6-Position Smooth Bore Mounting Block, 0.791 Length |