GPO Male PCB Edge Mounts
Lengths
Diameter A
Dentent Type
Products
| Product Number | Product Name | |
|---|---|---|
| A003-A27-01 | GPO Male PCB Edge Mounts, SB, 0.205 Dia | |
| A003-L33-01 | GPO Male PCB Edge Mounts, SB, 0.205 Dia | |
| A003-L34-01 | GPO Male PCB Edge Mounts, SB, 0.205 Dia | |
| A010-L13-02 | GPO Male PCB Edge Mounts, FD, 0.250 with Flat | |
| A010-L14-02 | GPO Male PCB Edge Mounts, LD, 0.250 with Flat | |
| A010-L15-02 | GPO Male PCB Edge Mounts, SB, 0.250 with Flat | |
| A010-L33-01 | GPO Male PCB Edge Mounts, FD, 0.205 Dia | |
| A010-L33-02 | GPO Male PCB Edge Mounts, SB, 0.205 Dia | |
| A010-L34-01 | GPO Male PCB Edge Mounts, LD, 0.205 Dia | |
| A010-L35-01 | GPO Male PCB Edge Mounts, SB, 0.205 Dia | |
| A012-P94-04 | GPO Male PCB Edge Mounts, SB, 0.205 Dia | |
| A012-P95-01 | GPO Male PCB Edge Mounts, SB, 0.205 Dia | |
| A012-P95-04 | GPO Male PCB Edge Mounts, SB, 0.205 Dia |