GPO Male PCB Mount
Lengths
0.182 in
Width
0.200 in
Leg Length
0.100 in
Diameter A
Not Available
Diameter B
0.015 in
Dentent Type
Products
| Product Number | Product Name | |
|---|---|---|
| A008-L13-03 | GPO Male PCB Mount, Straight to PCB, Full Detent, 0.200 Square | |
| A008-L14-03 | GPO Male PCB Mount, Straight to PCB, Limited Detent, 0.200 Square | |
| A008-L15-03 | GPO Male PCB Mount, Straight to PCB, Smooth Bore, 0.200 Square |