Y071-L92-01
GPPO Pin 0.170 Length
General Specifications
| Product Number | Y071-L92-01 |
| EAN Code | 4056418768205 |
| Product Type | Pins |
Electrical Specifications
| Insertion Loss-S | 04 √f (GHz) |
| VSWR | 1.10:1 to 26.5 GHz |
| Contact Resistance - Inner Conductor | 6 mΩ |
| Contact Resistance - Outer Conductor | 2 mΩ |
| Insulation Resistance | 5,000 megohms minimum |
| DWV at Sea Level | 325 Vrms |
| RF Leakage | -80 dB to 3 GHz, -65 dB to 26.5 GHz |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.140-in available for increased package density
Frequency from DC to 65 GHz