

R007-L45-05-TAB-R
G3PO Male Hermetic Shroud Smooth Bore, 0.025/0.030/0.035/0.040/0.045/0.050/0.055/0.060/0.065/0.070/0.075 Contact Length, TAB = L x 10^3 inches
General Specifications
Product Number | R007-L45-05-TAB-R |
EAN Code | 4056418769301 |
Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
Finish, Bodies | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Impedance | 50 Ω |
Materials, Insulators | PTFE Fluorocarbon per ASTM D1710 |
Frequency Range | DC to 100 GHz typ. |
Materials, Bodies | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Product Type | Hermetic Shrouds |
Design
Diameter A | 2.667 mm (0.1 in) |
Diameter B | 0.229 mm (0.01 in) |
Mechanical Specifications
Typical Force to Engage / Disengage FD | 2.5 lbs / 4.5 lbs |
Typical Force to Engage / Disengage SB | 1.2 lbs / 1 lbs |
Mate / Demate Cycles | 100 |
Tolerated Misalignment Axial | 0.010 (flush to 0.010 from reference plane) |
Tolerated Misalignment Radial | ± 0.010 |
Force to Engage / Disengage LD | 2.5 lbs. typical / 4.5 lbs. typical |
Electrical Specifications
VSWR | 1.10:1 to 26.5 GHz1.25:1 to 65 GHz |
Insertion Loss-S | 03 √f (GHz) |
Contact Resistance - Inner Conductor | 6 mΩ |
Contact Resistance - Outer Conductor | 2 mΩ |
Insulation Resistance | 3500 megohms minimum |
DWV at Sea Level | 250 Vrms |
RF Leakage | -80 dB to 3 GHz, -65 dB to 26.5 GHz |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.085-in and board-to-board spacing of 0.120-in are available for increased package density
Frequency from DC to 100 GHz