

A007-L43-01-030-FD
GPO Male Hermetic Shrouds Full Shroud Full Body, .030, FD
General Specifications
Product Number | A007-L43-01-030-FD |
EAN Code | 4056418764764 |
Product Type | Hermetic Shrouds |
Electrical Specifications
Insertion Loss-S | .04 √f (GHz) |
VSWR | 1.10:1 to 26.5 GHz |
Contact Resistance - Inner Conductor | 6 mΩ |
Contact Resistance - Outer Conductor | 2 mΩ |
Insulation Resistance | 5,000 megohms minimum |
DWV at Sea Level | 500 Vrms |
RF Leakage | -80 dB to 3 GHz, -65 dB to 26.5 GHz |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.170-in available for increased package density
Frequency from DC to 40 GHz