GPPO Male Thread-In Shroud
Lengths
0.165 in
Diameter B
Products
| Product Number | Product Name | |
|---|---|---|
| B003-L33-01 | GPPO Male Thread-in Shroud, Full Detent, 0.165 Length, 0.015 Contact Length | |
| B003-L33-02 | GPPO Male Thread-in Shroud, Full Detent, 0.165 Length, 0.067 Contact Length | |
| B003-L33-05 | GPPO Male Thread-in Shroud, Full Detent, 0.165 Length, 0.041 Contact Length | |
| B003-L35-01 | GPPO Male Thread-in Shroud, Smooth Bore, 0.165 Length, 0.015 Contact Length | |
| B003-L35-02 | GPPO Male Thread-in Shroud, Smooth Bore, 0.165 Length, 0.065 Contact Length | |
| B003-L35-05 | GPPO Male Thread-in Shroud, Smooth Bore, 0.165 Length, 0.041 Contact Length |