

R012-T95-01
G3PO Male Surface Mount Solder Attach Shroud, Smooth Bore, 0.098 Length, Recommended for use with Y071-L02-02
General Specifications
Product Number | R012-T95-01 |
EAN Code | 4056418769288 |
Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
Finish, Bodies | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Impedance | 50 Ω |
Materials, Insulators | PTFE Fluorocarbon per ASTM D1710 |
Frequency Range | DC to 100 GHz typ. |
Materials, Bodies | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Product Type | Surface Mounts |
Design
Diameter A | 2.286 mm (0.09 in) |
Diameter B | 1.778 mm (0.07 in) |
Mechanical Specifications
Typical Force to Engage / Disengage FD | 2.5 lbs / 4.5 lbs |
Typical Force to Engage / Disengage SB | 1.2 lbs / 1 lbs |
Mate / Demate Cycles | 100 |
Tolerated Misalignment Axial | 0.010 (flush to 0.010 from reference plane) |
Tolerated Misalignment Radial | ± 0.010 |
Force to Engage / Disengage LD | 2.5 lbs. typical / 4.5 lbs. typical |
Electrical Specifications
VSWR | 1.10:1 to 26.5 GHz1.25:1 to 65 GHz |
Insertion Loss-S | 03 √f (GHz) |
Contact Resistance - Inner Conductor | 6 mΩ |
Contact Resistance - Outer Conductor | 2 mΩ |
Insulation Resistance | 3500 megohms minimum |
DWV at Sea Level | 250 Vrms |
RF Leakage | -80 dB to 3 GHz, -65 dB to 26.5 GHz |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.085-in and board-to-board spacing of 0.120-in are available for increased package density
Frequency from DC to 100 GHz