text.skipToContent text.skipToNavigation

A008-L35-02

GPO Male PCB Mount  PCB 4 Leg Thru Mount Cap Center Conductor, SB, 0.140 legs

Contact Distributor for Lead Time
General Specifications
Product Number A008-L35-02
EAN Code 4056418763064
Finish, Contacts Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290
Materials, Outer Contacts Beryllium Copper per ASTM B196 and or/ASTM B197
Materials, Springs 17-7 Stainless Steel per ASTM A313-95A
Finish, Bodies Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290
Materials, Center Contacts Beryllium Copper per ASTM B196 and or/ASTM B197
Impedance 50 Ω
Materials, Insulators PTFE Fluorocarbon per ASTM D1710
Frequency Range DC to 40 GHz typ.
Materials, Bodies Beryllium Copper per ASTM B196 and or/ASTM B197
Product Type PCB Mounts
Design
Leg Length 0.14 in
Diameter A 5.537 mm (0.22 in)
Diameter B 0.686 mm (0.03 in)
Mechanical Specifications
Tolerated Misalignment Axial 0.010 (flush to 0.010 from reference plane)
Tolerated Misalignment Radial ± 0.010
Force to Engage / Disengage LD 5.0 lbs. typical / 7.0 lbs. typical
Typical Force to Engage / Disengage FD 7 lbs /  9 lbs 
Typical Force to Engage / Disengage SB 3 lbs /  0.5 lbs 
Electrical Specifications
VSWR 1.30:1 to 20 GHz 
Insertion Loss-S .04 √f (GHz)
Contact Resistance - Inner Conductor 6 mΩ
Contact Resistance - Outer Conductor 2 mΩ
Insulation Resistance 5,000 megohms minimum
DWV at Sea Level 500 Vrms
RF Leakage -80 dB to 3 GHz, -65 dB to 26.5 GHz
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change

Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.170-in available for increased package density
Frequency from DC to 40 GHz