H001-D32-01
GMS Male/Plug Cable Connector Plug Float Mount to 0.086 S/R Cable
General Specifications
| Product Number | H001-D32-01 |
| EAN Code | 4056418768403 |
| Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
| Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
| Finish, Bodies | Passivate per MIL-F-14072 E300 |
| Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Impedance | 50 Ω |
| Materials, Insulators | PTFE Fluorocarbon per ASTM D1710 |
| Frequency Range | DC to 23 GHz typ. |
| Materials, Bodies | CRES 303 per ASTM A484 and ASTM A582 and/or ASTM A555 and ASTM A581 |
| Product Type | Connectors |
Design
| Diameter A | 6.858 mm (0.27 in) |
| Diameter B | 3.048 mm (0.12 in) |
Mechanical Specifications
| Tolerated Misalignment Axial | 0.06 |
| Tolerated Misalignment Radial | ± 0.020 |
| Mate / Demate Cycles | 5000 |
Electrical Specifications
| VSWR | 1.15:1 to 8 GHz, 1.25:1 to 23 GHz |
| Contact Resistance - Inner Conductor | 2.5 mΩ |
| Contact Resistance - Outer Conductor | 2 mΩ |
Meets all MIL-STD Performance specifications
Designed to accommodate both radial misalignment of .020 and axial misalignment of .060 without compromising electrical performance
Frequency from DC to 23 GHz