

B1B1-0001-11
GPPO Female Blindmate Interconnect Spring Loaded Bullet 0.646 Relaxed Length, 0.591 Compressed Length
General Specifications
Product Number | B1B1-0001-11 |
EAN Code | 4056418765273 |
Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
Finish, Bodies | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Impedance | 50 Ω |
Materials, Insulators | PTFE Fluorocarbon per ASTM D1710 |
Frequency Range | DC to 65 GHz typ. |
Materials, Bodies | Beryllium Copper per ASTM B196 and or/ASTM B197 |
Product Type | Interconnects |
Mechanical Specifications
Tolerated Misalignment Axial | 0.010 (flush to 0.010 from reference plane) |
Tolerated Misalignment Radial | ± 0.010 |
Typical Force to Engage / Disengage FD | 4.5 lbs / 6.5 lbs |
Typical Force to Engage / Disengage SB | 2.5 lbs / 1.5 lbs |
Electrical Specifications
Insertion Loss-S | 04 √f (GHz) |
VSWR | 1.10:1 to 26.5 GHz |
Contact Resistance - Inner Conductor | 6 mΩ |
Contact Resistance - Outer Conductor | 2 mΩ |
Insulation Resistance | 5,000 megohms minimum |
DWV at Sea Level | 325 Vrms |
RF Leakage | -80 dB to 3 GHz, -65 dB to 26.5 GHz |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.140-in available for increased package density
Frequency from DC to 65 GHz