B024-L33-02
GPPO Male Thread-In Shroud Full Detent, 0.496 Length, 0.040 Driver Slot
General Specifications
| Product Number | B024-L33-02 |
| EAN Code | 4056418768052 |
| Finish, Contacts | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
| Materials, Outer Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Materials, Springs | 17-7 Stainless Steel per ASTM A313-95A |
| Finish, Bodies | Gold plated per MIL-G-45204, Type I, Grade C, Class 1, Over Nickel Plate per SAE AMS-QQ-N-290 |
| Materials, Center Contacts | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Impedance | 50 Ω |
| Materials, Insulators | PTFE Fluorocarbon per ASTM D1710 |
| Frequency Range | DC to 65 GHz typ. |
| Materials, Bodies | Beryllium Copper per ASTM B196 and or/ASTM B197 |
| Product Type | Thread in Shrouds |
Design
| Leg Length | 0.092 in |
| Diameter A | 3.175 mm (0.12 in) |
| Diameter B | 2.311 mm (0.09 in) |
Mechanical Specifications
| Tolerated Misalignment Axial | 0.010 (flush to 0.010 from reference plane) |
| Tolerated Misalignment Radial | ± 0.010 |
| Typical Force to Engage / Disengage FD | 4.5 lbs / 6.5 lbs |
| Typical Force to Engage / Disengage SB | 2.5 lbs / 1.5 lbs |
Electrical Specifications
| VSWR | 1.35:1 to 26.5 GHz1.40:1 to 40 GHz |
| Contact Resistance - Inner Conductor | 6 mΩ |
| Contact Resistance - Outer Conductor | 2 mΩ |
Designed to accommodate both radial and axial misalignment with negligible voltage standing wave radio (VSWR) change
Meets all MIL-STD Performance specifications
Center-to-center spacing of 0.140-in available for increased package density
Frequency from DC to 65 GHz