

80611486558
2178 Splice Closure S/LS/LL/SL 2178-LS-2172
Das könnte Sie auch interessieren
Allgemeine Spezifikation
Produktnummer | 80611486558 |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Closure Type | Bolted Half |
Sealing Type | Watertight |
Dimensions
Height | 215.9 mm (8.5 in) |
Width | 233.7 mm (9.2 in) |
Depth | 556.3 mm (21.9 in) |