
80611147838
Better Buried Closure Complete Kit
通用规范
产品编码 | 80611147838 |
Environment | Outdoor |
Product Type | Closure Kit |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 700 mm (27.56 in) |
Width | 250 mm (9.84 in) |