UR2D-CART
Presslok™ Splice Connectors UR2D, Cartridge
You might also be interested in
General Specifications
| Product Number | UR2D-CART |
| Product Type | Copper Splice Connector |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Dry |
| No. of connections | Two or Three (2 or 3) |
| Connector Type | Butt |
| Conductor | 26 - 19 AWG |
| Conductor Range | 0.4 mm to 0.9 mm (0.02 in to 0.04 in ) |
Ordering Information
| Packaging Method | Cartridge |
| Units per Delivery | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Gauges
Factory-installed sealant
Dry versions available for Central Offices and Vaults