text.skipToContent text.skipToNavigation

UY2-JAR

Presslok™ Splice Connectors  UY2, Jar

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number UY2-JAR
Product Type Copper Splice Connector
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Composition Gel-filled
No. of connections Two (2)
Connector Type Butt
Conductor 26 - 19 AWG
Conductor Range 0.4 mm  to  0.9 mm    (0.02 in  to  0.04 in    )
Dimensions
Weight 0.5 kg
Ordering Information
Packaging Method Jar
Units per Delivery 5000/1
Fast installation
Ease of Use
Wide Range of Common Wire Gauges
Factory-installed sealant
Dry versions available for Central Offices and Vaults