2178-LS-81-A2-NN-2-U
2178 Splice Closure S/LS/LL/SL 2178-LS, 1 Cable addition Kit , 4 -cable Kit, No Tray, 4 Ground Stud, BEAD-BABA
You might also be interested in
General Specifications
| Product Number | 2178-LS-81-A2-NN-2-U |
| Application | Carrier Networks |
| Cable Type | Branch, Express |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | BEAD-BABA |
Dimensions
| Height | 215.9 mm (8.5 in) |
| Width | 241.3 mm (9.5 in) |
| Depth | 556.3 mm (21.9 in) |