2178-S-A2-NN-4-U
2178 Splice Closure S/LS/LL/SL 2178-S/4LUG, BEAD-BABA
You might also be interested in
General Specifications
Product Number | 2178-S-A2-NN-4-U |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | BEAD-BABA |
Design
Closure Type | Bolted Half |
Number of Splice Trays | 2 |
Sealing Type | Watertight |
Dimensions
Height | 119 mm (4.69 in) |
Width | 215.9 mm (8.5 in) |
Depth | 556.3 mm (21.9 in) |