RXD-OSE-KIT-CRDL
Kits for RocketRibbon® Extreme Density Optical Splice Enclosure RXD-OSE Cable Retention Cradle Kit, Quantity 20
Das könnte Sie auch interessieren
Allgemeine Spezifikation
| Produktnummer | RXD-OSE-KIT-CRDL |
| Application | Data Center |
| Product Type | Closure Kit |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 51 mm (2.01 in) |
| Width | 254 mm (10 in) |
| Depth | 254 mm (10 in) |
| Weight | 0.09 kg |
Ordering Information
| Package Contents | 20 Cable Retention Cradles and 40 Cable Ties |
| Units per Delivery | 1/1 |