
RXD-OSE-KIT-MB23
Kits for RocketRibbon® Extreme Density Optical Splice Enclosure RXD-OSE 23-inch Equipment Rack Mounting Bracket
You might also be interested in
General Specifications
Product Number | RXD-OSE-KIT-MB23 |
Application | Data Center |
Product Type | Closure Kit |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 89 mm (3.5 in) |
Width | 254 mm (10 in) |
Depth | 457 mm (17.99 in) |
Weight | 1.09 kg |
Ordering Information
Package Contents | 23-in Equipment Mounting Brackets and Screws |
Units per Delivery | 1/1 |