text.skipToContent text.skipToNavigation

RXD-OSE-KIT-SP

Kits for RocketRibbon® Extreme Density Optical Splice Enclosure  RXD-OSE Service Platform

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number RXD-OSE-KIT-SP
Application Data Center 
Product Type Closure Kit
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 89 mm (3.5 in)
Width 254 mm (10 in)
Depth 457 mm (17.99 in)
Weight 1.18 kg
Ordering Information
Package Contents RXD-OSE Service Platform
Units per Delivery 1/1