Fiber Optic Connector Accessories
Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with the performance of epoxy-and-polish connectors. Ideal for enterprise networks and any installations requiring field-installed connectors, the anaerobic-cured technology enables fiber optic networks to be installed cost effectively with minimal tools. Installation of the connector can be accomplished in minutes with the anaerobic adhesive two-part epoxy process. The adhesive is first injected into the connector ferrule, and then the fiber is dipped into the primer and inserted into the connector. Curing takes only one minute without the use of lamps or ovens. With the hand-polish process, an average insertion loss of 0.2 dB is achieved.
Products
| Product Number | Product Name | |
|---|---|---|
| FSA-012 | Splice Protection, crimp protection (150/pack) | |
| 02-033000-001 | Anaerobic Connector Toolkit Accessories, LC puck | |
| A0295150 | Splice Pak™ Splice Protector, green, 900/90 (25/pack) | |
| 02-036475-001 | High-Performance Tool Bag | |
| FBC-002 | UniCam® Connector Score-and-Snap Cleaver | |
| 95-400-25-RJSM | Pin Keeper Assembly, MT-RJ, bulk pack, single-mode (OS2) | |
| HAN-UNI | FBC-007 Fiber Handler for UniCam® Connectors only | |
| ADP-SC00-CAP-BLK | Dust Cap, for SC Adapter Simplex, bulk pack, Black | |
| SOC-HLD-CON-12S | FuseLite® Connector holder, Sumitomo T-66 Ribbon Splicer | |
| 2104020-01 | Universal Polishing Puck | |
| 95-400-14-BP | Dust Cap, for ST® compatible/FC/SC, bulk pack, 2.5 mm | |
| VFL-350 | Visual Fault Locator, 635 nm penlight style | |
| 200FM | Fiber Optic Microscope, 200x | |
| 1101045-01 | Anaerobic Adhesive, Primer and Syringe Tips for 500 connectors | |
| A0295149 | Splice Pak™ Splice Protector, blue, 250/900 μm (25/pack) | |
| HAN-TRACK | Track for UniCam® and OptiSnap™ Flat Cleavers | |
| FBC-007 | UniCam® High-Performance Precision Flat Cleaver with Diamond Blade and Fiber Handlers | |
| 3201007-01 | Crimp Tool | |
| HAN-STANDARD | Double-sided fiber handler for tight-buffered fiber and jacketed cable (UniCam® high-performance flat cleaver FBC-007) | |
| 2104454-01 | Anaerobic Connector Tool Kit Accessories, rubber pad, 5-in diameter, 80 durometer | |
| 95-000-04 | CamSplice™ Mechanical Splice with logo (6 pack) | |
| 95-400-17-BP | Dust Cap, for LC Connector, bulk pack, 1.25 mm | |
| A0276859 | Splice Pak™ Splice Protector, yellow, 250/250 μm (25/pack) | |
| FBC-009 | OptiSnap™ Connector Flat Cleaver | |
| TL-3HM | Three Hole Stripping Tool for 900 µm and jacketed cable | |
| 2104040-01 | CamSplice™ Installation Tool |