A0277890
Mounting Columns for Standard Cabinets 600-pair equipped with wire spool holder
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Pair Count | 600 |
Dimensions
| Height | 87 cm |
| Width | 31 cm |
| Depth | 18 cm |
| Weight | 9100 g |
Ordering Information
| Product Code | QCME2A |
| Package Contents | QCME2A Mounting Column, 600-pair equipped with wire spool holder |
| Shipping Weight | 91 kg |
| Shipping Height | 87 cm |
| Shipping Width | 31 cm |
| Units per Delivery | 1/1 |
Rugged, weather-protected aluminum cabinet and base
Withstands harsh environmental conditions
Various pair-count capacity
Simplifies pair-count expansion for existing installations
Individually enclosed cable channels with hinged mounting trays
Supports retainers and protects and controls binder groups
Equipped with choice of spool holder or distribution rings
Facilitates wire management
Jumper retainer rings along the side of each column
Eases control of the vertical routing of cross-connect wires