A0284033
Standard UMOXS™ Cabinet 600-pair, pad-mount
General Specifications
| Product Number | A0284033 |
| Mounting Type | Pad-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Color | Statuary bronze |
| Pair Count | 600 |
Dimensions
| Height | 134 cm |
| Width | 43 cm |
| Depth | 30 cm |
Ordering Information
| Product Code | QCCE06AS |
| Package Contents | UMOXS Standard Cabinet, 600-pair, standard base |
| Shipping Weight | 40 kg |
| Shipping Height | 135 cm |
| Shipping Width | 46 cm |
| Units per Delivery | 1/1 |
Rugged, weather-protected aluminum cabinet and base
Withstands harsh environmental conditions
Multiple mounting options
Can be pole- or pad-mounted outdoors or wall-mounted for indoor use
Sealed cabinet bottom
No pea gravel required
Individually enclosed cable channels
Protects binder groups
Single-sided front access cabinet
All terminations and equipment easily serviced by a single technician
Cross-connections, splices and electronics can be housed in the same cabinet
Multipurpose use for a single cabinet
Color-coded retainers
Ease of identification of feeder and distribution pairs