00D102JB1TD050F
Evolv® SST-Drop™ with Pushlok® Technology 2F Pushlok to Pigtail, Toneable, 50 ft, bulk packaging
General Specifications
Product Number | 00D102JB1TD050F |
Cable Type | SST-Drop™ toneable |
Assembly Insertion Loss | ≤ 0.4 dB |
Connector Assembly Type | Pigtail to Pushlok |
Packaging | Bulk Pack |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Mechanical Specifications
Nominal Outer Diameter | 0 mm (0 in ) |
Specifications - Connector A
Reflectance, Typical | ≤ -58 dB |
Connector Type | Pigtail |
Specifications - Connector B
Insertion Loss, Max. | 0.4 dB |
Connector Type | Pushlok® |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 0 mm (0 in) |
Furcation - Connector B
Leg Length | 0 mm (0 in) |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Packaging Method | Box |
Hardened connector technology
Reduced-diameter Pushlok™ connector
Flexible connector offerings
2 & 4 Multifiber drops including pigtail small cell and inline variants available
2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available