text.skipToContent text.skipToNavigation

D14802EB1TD050F-P

Evolv® SST-Drop™ with Pushlok® Technology  2F Pushlok to 2F Inline, Toneable, 50 ft, individual packaging

Contact Distributor for Lead Time

General Specifications
Product Number D14802EB1TD050F-P
Cable Type SST-Drop™ toneable
Assembly Insertion Loss ≤ 0.4 dB
Connector Assembly Type Pushlok Inline
Packaging Individual Pack
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 2
Mechanical Specifications
Nominal Outer Diameter 0 mm  (0 in )
Specifications - Connector A
Insertion Loss, Max. 0.4 dB
Connector Type Pushlok®
Reflectance ≤ -65 dB
Specifications - Connector B
Insertion Loss, Max. 0.4 dB
Connector Type Inline
Reflectance ≤ -65 dB
Furcation - Connector A
Leg Length 0 mm (0 in)
Furcation - Connector B
Leg Length 0 mm (0 in)
Dimensions
Length 0 mm (0 in)
Ordering Information
Packaging Method Box
Units per Delivery 1/1
Hardened connector technology
Reduced-diameter Pushlok™ connector
Flexible connector offerings
2 & 4 Multifiber drops including pigtail small cell and inline variants available 2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available