CLR-HALLM-600-12F-MTPM-0W
Clear Track Micro-Module 12 F, White, MTP® (pinned) APC Pigtail, Pulling grip on one side, 600 ft
General Specifications
| Product Number | CLR-HALLM-600-12F-MTPM-0W |
| Fiber Category | Single-mode (OS2) |
| Cable Type | Interconnect |
| Connector Assembly Type | MTP to Pigtail |
| Application | Carrier Networks |
| Installation Methods | Horizontal |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 12 |
| Polarity | Straight through |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 1.8 mm (0.07 in ) |
| Min. Bend Radius Installation | 18 mm (0.71 in) |
| Min. Bend Radius Operation | 9 mm (0.35 in) |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
Specifications - Connector A
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Reflectance | < -65 dB |
Furcation - Connector A
| Leg Length | 609 mm (23.98 in) |
| Furcation Type | Heat Shrink |
| Leg Color | Yellow |
| Leg Diameter | 2.9 mm (0.11 in) |
| Plug Height | 610 mm (24.02 in) |
| Plug Width | 3 mm (0.12 in) |
| Plug Depth | 3 mm (0.12 in) |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 4 N (0.9 lbf) |
Pulling Grip - Connector B
| Min. Duct Size Diameter | 25.4 mm (1 in) |
Dimensions
| Length | 600 ft |
Ordering Information
| Packaging Method | Plastic reel |
| Units per Delivery | 8/1 |
Clear Track Hallway Fiber Pathway provides an aesthetic pathway for use in brownfield multidwelling units (MDU) and multitenant office buildings
Clear Track Micro-Module can be easily laid and captured within the Clear Track Hallway Fiber Pathway with the Clear Track Hallway Fiber Installation Tool
Clear Track Micro-Module with MTP® connectors allows for a quick connection of the hallway cable to the riser cable for a plug-and-play installation