004401R4131005M
Fiber Optic Jumper, 1 F, Pigtail to SC APC, Tight-Buffered Cable, Riser, 900 µm Standard Pigtail / Standard SCAPC Simplex SM, SMF, 1F, 900 Micron, Standard Natural Jacket 5 Meters
General Specifications
| Product Number | 004401R4131005M |
| Flame Rating | Riser (OFNR) |
| Fiber Category | 50 µm MM (OM3) |
| Cable Assembly Type | Single fiber |
| Cable Type | Tight-Buffered |
| Installation Methods | General Building Applications, Riser |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 1 |
| Outer Jacket Color | White |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Specifications - Connector A
| Reflectance, Typical | ≤ -75 dB |
| Connector Type | No connector |
Specifications - Connector B
| Reflectance, Typical | ≤ -65 dB |
| Polish | APC |
| Insertion Loss, Typical | 0.15 dB |
| Boot Color | Green |
| Connector Type | SC APC |
| Ferrule Material | Ceramic |
| Housing Color | Green |
| Housing Material | Composite |
Dimensions
| Length | 5 m (16.4 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Flame-retardant jacket
Rugged and durable
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Corning advantage
Integrated developer and manufacturer of cable, connectors and fiber to ensure overall cable assembly performance