040402G5120007M
Fiber Optic Jumper, 2 F, LC Duplex to LC Duplex, Zipcord Cable, Riser, 2.0 mm legs Standard LC UPC Duplex SM / Standard LC UPC Duplex SM, SMF Ultra, 2F, Zipcord Riser, Standard Yellow Jacket 7 Meters
General Specifications
| Product Number | 040402G5120007M |
| Flame Rating | Riser (OFNR) |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Two Fiber |
| Cable Type | Tight-Buffered |
| Installation Methods | General Building Applications, Riser |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 2 |
| Outer Jacket Color | Yellow |
| Fiber Type | Single-Mode Ultra-Bendable Fiber |
Mechanical Specifications
| Nominal Outer Diameter | 4 mm (0.16 in ) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 31 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.4 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Reflectance, Typical | ≤ -58 dB |
| Polish | UPC |
| Insertion Loss, Typical | 0.15 dB |
| Boot Color | Blue |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
| Housing Color | Blue |
| Housing Material | Composite |
Specifications - Connector B
| Reflectance, Typical | ≤ -58 dB |
| Polish | UPC |
| Insertion Loss, Typical | 0.15 dB |
| Boot Color | Blue |
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
| Housing Color | Blue |
Dimensions
| Length | 7 m (22.96 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Furcation - Connector A
| Leg Length | 254 mm -0 / +38.1mm (10 in -0 / +1.5in) |
| Leg Diameter | 2 mm (0.08 in) |
| Plug Type | Heat-shrink sleeve |
| Plug Height | 5.5 mm (0.22 in) |
| Plug Width | 3.5 mm (0.14 in) |
| Plug Depth | 25.4 mm (1 in) |
Furcation - Connector B
| Leg Diameter | 2 mm (0.08 in) |
| Plug Type | Heat-shrink sleeve |
| Plug Height | 5.5 mm (0.22 in) |
| Plug Width | 3.5 mm (0.14 in) |
| Plug Depth | 25.4 mm (1 in) |
| Leg Length | 254 mm -0 / +38.1mm (10 in -0 / +1.5in) |
Flame-retardant jacket
Rugged and durable
Superior Performance Testing
Every termination is tested to ensure the highest in network performance
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Corning advantage
Integrated developer and manufacturer of cable, connectors and fiber to ensure overall cable assembly performance