
MUMU02QD120010M
Fiber Optic Jumper, 2F, MDC to MDC 2F, MDC to MDC, 50 µm multimode (OM4), 10m
General Specifications
Product Number | MUMU02QD120010M |
Fiber Category | 50 µm MM (OM4) |
Environment | Indoor |
Assembly Insertion Loss | ≤ 0.5 dB |
Connector Assembly Type | MDC to MDC |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Outer Jacket Material | Polyvinyl Chloride (PVC) |
Outer Jacket Color | Aqua |
Polarity | Straight through |
Fiber Coloring | Blue, Orange |
Fibers per Port | 2 |
Housing Color | Aqua |
Mechanical Specifications
Nominal Outer Diameter | 2 mm (0.08 in ) |
Min. Bend Radius Installation | 30.75 mm (1.21 in) |
Min. Bend Radius Operation | 20.5 mm (0.81 in) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 90 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion Loss, Max. | 0.25 dB |
Boot Color | Black |
Connector Type | MDC |
Housing Color | Aqua |
Reflectance | ≤ -30 dB |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Max. | 0.25 dB |
Boot Color | Black |
Connector Type | MDC |
Housing Color | Aqua |
Reflectance | ≤ -30 dB |
Dimensions
Length | 10 m (32.8 ft) |
Outer Diameter | 2 mm (0.08 in) |
Ordering Information
Packaging Method | Bag |
Units per Delivery | 1/1 |
Higher Density - True 3X in LC footprint
Designed for Break out application
Reverse Polarity capable
Proven 1.25mm LC ferrule technology - no risk that comes with introducing new technology
Push-pull boot insertion/extraction - for easier installation and MACs
Optional ganged clip for simplified installation into electronics
Simple transceiver interface - no adaptor needed for electronics