text.skipToContent text.skipToNavigation

OptiTip® Assemblies, OptiTip Non-Pinned to OptiTip Pinned, SST-Drop Outdoor Cable

OptiTip® Interconnect Harness Assembly is designed for use in outside plant fiber access networks with FlexNAP™ and OptiSheath® MDU and Fiber Distribution terminals. This innovative cable assembly solution provides enhanced design flexibility, increased deployment speed and reduced installation cost. The OptiTip MT Connector design provides superior durability and reliability for network point connections up to 12 fibers.

Cable Length 100 ft (30 m)

Products

Product Number Product Name
M1M206EB4D1E100F-P OptiTip® Assemblies, OptiTip Non-Pinned to OptiTip Pinned, SST-Drop Outdoor Cable, 6F, Single-mode (OS2), 100 ft
M1M212EB4D1E100F-P OptiTip® Assemblies, OptiTip Non-Pinned to OptiTip Pinned, SST-Drop Outdoor Cable, 12F, Single-mode (OS2), 100 ft