

204TUK-T4630DFN
Riser LSZH™ Indoor/Outdoor, Industrial, Tray-Rated, Loose Tube, Gel-Free, Double-Jacket, Rodent-Resistant Cable 204 F, 50 µm multimode (OM1)
General Specifications
Product Number | 204TUK-T4630DFN |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM4) |
Flame Rating | LSZH (OFNR-LS) |
Application | Aerial, Duct, General purpose, Horizontal, Tray-Rated |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFCR-LS/Riser, Sunlight Resistant (SUN RES), IEEE-1202 flame test, Suitable for Direct Burial (DIR BUR), IEC 60332-3, IEC 60754-2, IEC 61034 |
Design and Test Criteria | ANSI/ICEA S-104-696 |
Environmental Conditions
Temperature Range, Installation | -30 °C to 60 °C (-22 °F to 140 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 204 |
Number of Ripcords | 4 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Inner Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Number of Active Tubes | 17 |
Number of Filling Elements | 1 |
Number of Tube Positions | 18 |
Tape, Layer 1 | Water-swellable |
Tape, Layer 2 | Water-swellable |
Tape, Layer 3 | Flame-retardant tape |
Tape, Layer 4 | Water-swellable |
Tape, Layer 5 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 1500 N (337.21 lbf) |
Max. Tensile Strength, Short-Term | 4500 N (1011.64 lbf) |
Min. Bend Radius Installation | 350 mm (13.78 in) |
Min. Bend Radius Operation | 252 mm (9.92 in) |
Nominal Outer Diameter | 25.2 mm (0.99 in ) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 90 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 591 kg/km (397.13 lb/1000 ft) |
Low-smoke, zero-halogen sheath
Key life-safety benefit
Meets cyclic impact and chemical resistance test
Superior performance
Common installations
Outdoor aerial and duct