

024ZT8-M1V01M20
ActiFi® Composite Cable, Loose Tube, Indoor, Plenum 24 F, 12 Cu Conductor, 18AWG
General Specifications
Product Number | 024ZT8-M1V01M20 |
Cable Type | Loose Tube |
Environment | Indoor |
Product Type | Composite |
Fiber Category | SMF-28® Ultra |
Flame Rating | Plenum CL3P |
Application | General purpose, Horizontal, Plenum, Vertical Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC) Article 800 |
Design and Test Criteria | ICEA S-120-742, UL 13, 300 VAC, 80 C, ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Yarn |
Fiber Count | 24 |
Number of Ripcords | 1 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant |
Buffer Tube Color | White |
Buffer Tube Diameter | 2 mm (0.08 in) |
Conductor | 18 AWG |
Number of Active Tubes | 2 |
Number of Conductors | 12 |
Number of Tube Positions | 2 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength, Short-Term | 1334 N (299.9 lbf) |
Min. Bend Radius Operation | 100 mm (3.94 in) |
Nominal Outer Diameter | 10 mm (0.39 in ) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 16954 kg/km (11392.56 lb/1000 ft) |
Mutual capacitance between adjacent conductors
<50 pF/ft
Conductor insulation material and thickness
PVC insulation, thickness varies depending on AWG size
Individual fibers
Easily accessible for termination
2, 4, 6, 8, 12 or 24 ClearCurve®
Ultra fibers
2-in-1 composite cable design
One cable meets power and signal needs
Conductor color code
Closely follows Telcordia fiber color code
12, 14, 16, 18, or 20 AWG copper conductors
Power transmission with flexibility in design