text.skipToContent text.skipToNavigation

012T61-31491-24

Fan-Out Tight-Buffered Cable, Riser  12 F, 1.65 mm Subunits, 50 µm multimode, extended 10G distance (OM4)

Contact Distributor for Lead Time
General Specifications
Product Number 012T61-31491-24
Installation Methods Horizontal,  Riser 
Cable Type Tight-Buffered
Environment Indoor
Product Type Distribution
Fiber Category 50 µm MM (OM4+)
Flame Rating Riser (OFNR)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings National Electrical Code® (NEC®) OFNR, CSA FT-4 
Design and Test Criteria ICEA S-83-596 
Environmental Conditions
Temperature Range, Installation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Yarn
Fiber Count 12
Number of Ripcords 1
Outer Jacket Color Aqua
Outer Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 1 Dielectric strength members
Tensile Strength Elements and/or Armoring - Layer 2 Dielectric strength members
Number of Subunits Layer 1 3
Number of Subunits Layer 2 9
Subunit Color Aqua
Subunit Diameter 1.65 mm (0.06 in)
Subunit Jacket Material Flame-retardant
Tensile Strength Elements and/or Armoring - Layer 3 Dielectric strength members
Tight Buffer Color White
Flame Rating Riser (OFNR)
Mechanical Specifications
Max. Tensile Strength, Short-Term 660 N (148.37 lbf)
Min. Bend Radius Installation 126 mm (4.96 in)
Min. Bend Radius Operation 84 mm (3.31 in)
Optical Characteristics
Fiber Code T
Performance Option Code 91
Fiber Category OM4 Extended Distance 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4+)
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1100 m / 600 m
Serial 10 Gigabit Ethernet 600 m / -
Minimum Effective Modal Bandwidth (EMB) 5350 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Dimensions
Cable Weight 61 kg/km (40.99 lb/1000 ft)
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable
All-dielectric construction
Requires no grounding or bonding