016K61-31330-24
Fan-Out Tight-Buffered Cable, Riser 16 F, 2.0 mm Subunits, 62.5 µm multimode (OM1)
General Specifications
| Product Number | 016K61-31330-24 |
| Installation Methods | Horizontal, Riser |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Distribution |
| Fiber Category | 62.5 µm MM (OM1) |
| Flame Rating | Riser (OFNR) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, CSA FT-4 |
| Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | GRP |
| Fiber Count | 16 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Orange |
| Outer Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
| Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
| Number of Subunits Layer 1 | 5 |
| Number of Subunits Layer 2 | 11 |
| Subunit Color | Orange |
| Subunit Diameter | 2 mm (0.08 in) |
| Subunit Jacket Material | Flame-retardant |
| Tensile Strength Elements and/or Armoring - Layer 3 | Dielectric strength members |
| Tight Buffer Color | White |
| Flame Rating | Riser (OFNR) |
Mechanical Specifications
| Max. Tensile Strength, Short-Term | 1320 N (296.75 lbf) |
| Min. Bend Radius Installation | 170 mm (6.69 in) |
| Min. Bend Radius Operation | 113 mm (4.45 in) |
Optical Characteristics
| Fiber Code | K |
| Performance Option Code | 30 |
| Fiber Category | OM1 |
| Fiber Type | Multimode |
| Fiber Name | 62.5 µm MM (OM1) |
| Maximum Attenuation | 3.4 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | ISO/IEC 11801 |
| Fiber Core Diameter | 62.5 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 300 m / 550 m |
| Serial 10 Gigabit Ethernet | 33 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 220 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 103 kg/km (69.21 lb/1000 ft) |
900 µm buffered fibers
Easy, consistent stripping
Flame-retardant jacket
Rugged and durable
All-dielectric construction
Requires no grounding or bonding