ALTOS® Loose Tube, Gel-Free Cable
Corning ALTOS® all-dielectric gel-free cables are designed for outdoor and limited indoor use for backbones in lashed aerial and duct installations. The loose tube gel-free design is fully waterblocked using craft-friendly, water-swellable materials, which means cable access is simple and no clean up is required. The flexible craft-friendly buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to strip.
Fiber Count
72
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| 072DU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, TXF™ optical fiber, Single-mode (OS2) | |
| 072EU4-T4100D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, Single-mode (OS2) | |
| 072EU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, Single-mode (OS2) | |
| 072FU4-T4101D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, LEAF® fiber, Single-mode (OS2) | |
| 072KU4-T4130D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, 62.5 µm multimode (OM1) | |
| 072PU4-T4119D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, SMF-28® ULL, Single-mode (OS2) | |
| 072TU4-T4131D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM2) | |
| 072TU4-T4180D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM3) | |
| 072TU4-T4190D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM4) | |
| 072ZU4-T4122D20 | ALTOS® Loose Tube, Gel-Free Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2) |