95-250-LC-BP-Z
Heat-Cure Connector, LC Bulk pack, Single-mode (OS2), blue
General Specifications
| Product Number | 95-250-LC-BP-Z |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Keyed (security) | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | LC |
| Housing Color | Blue |
| Housing Material | Thermoplastic |
| Ferrule Material | Ceramic |
| Keyed (security) | No |
Mechanical Specifications - Connector
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength | ≤ 0.2 dB change, 15 lb. FOTP-6 |
Optical Specifications - Connector
| Polish | UPC |
| Reflectance | < -55 dB |
Ordering Information
| Package Contents | 100 connectors, LC |
| Packaging Method | Bulk Pack |
| Units per Delivery | 100/1 |
Ships preassembled from the factory
Reduces installation time
Zirconia ceramic ferrules with preradiused end faces
Allow for physical contact polishing for APC 
Available with tuned ferrules
Maximum performance