94-766-87-BPPRO
Fiber Optic Housing and Ferrule Kit, MTP® Pro Green, SM, Elite Pre-Angled, Pinned, 3.0 mm
General Specifications
| Product Number | 94-766-87-BPPRO |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Compatibility | MT/MPO |
| Keyed (security) | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | MTP® (pinned) |
| Boot Size | 3.0 mm |
Design - Connector A
| Housing Material | Plastic |
Ordering Information
| Units per Delivery | 100/1 |