OSE-CBL-35
Optical Splice Enclosure (OSE) Cable Entry Kits Brown, 0.500 to 0.625 in
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Diameter | 15.9 mm (0.63 in) |
Cable Design
| Recommended Hole Size | 35 mm (1.38 in) |
Ordering Information
| Units per Delivery | 1/1 |