

OSE-CBL-40
Optical Splice Enclosure (OSE) Cable Entry Kits white, 1.250 to 1.375 in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Diameter | 31.7 mm (1.25 in) |
Cable Design
Recommended Hole Size | 50.8 mm (2 in) |
Ordering Information
Units per Delivery | 1/1 |