CTX24A9-892RBR
Centrix™ MTP Module 24 port, LC UPC, pinned, 2 MPO adapters, Single-mode (OS2), rear access, classic polarity
General Specifications
| Product Number | CTX24A9-892RBR |
| Product Type | Modules |
| Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
| Connector Type | LC |
| Polish | UPC |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
Dimensions
| Weight | 1.86 kg |
Ordering Information
| Units per Delivery | 1/1 |