CX1A8M36-B3-893RBR
Centrix™ MTP Module 108 F, 1 RU, pinned, 36 port LC APC cassette, Single-mode (OS2), pinned, 3 MPO adapters, rear access, classic polarity
General Specifications
| Product Number | CX1A8M36-B3-893RBR |
| Product Type | Modules |
| Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
| Connector Type | LC |
| Polish | APC |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
Dimensions
| Weight | 1 kg |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |