CX4U8M24-6C-892RBR
Centrix™ MTP Module 288 F, 4 RU, pinned, 24 port, SC APC cassette, Single-mode (OS2), pinned, 2 MPO adapters, rear access, classic polarity
General Specifications
| Product Number | CX4U8M24-6C-892RBR |
| Product Type | Modules |
| Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
Specifications - Connector B
| Connector Type | MTP® (pinned) |
Ordering Information
| Height Unit | 4 U |
| Units per Delivery | 1/1 |