CX4U8CA24-B3R
Centrix™ Splice Housing CTX 4RU, 288-F(12X24), LCA FRNT ACCESS
General Specifications
| Product Number | CX4U8CA24-B3R |
| Mounting Type | Rack-mount |
| Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Rear |
| Pigtail Type | Single fiber |
| Number of Ports | 36 |
Connector Specs
| Connector Type | LC |
Ordering Information
| Height Unit | 4 U |
| Units per Delivery | 1/1 |