

CX2M6F336A9-CF001B
Centrix™ Stubbed Housing 216 F using (6) 36 LC UPC cassettes, FREEDM® Ribbon Riser, 153 m
General Specifications
Product Number | CX2M6F336A9-CF001B |
Product Type | Housings |
Environment | Indoor/Outdoor |
Fiber Category | Single-mode (OS2) |
Access Type | Rear access right |
Cable type stubbed | FREEDM® Ribbon Riser Indoor/Outdoor Cable |
Mounting Type | Rack-mount |
Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 216 |
Cable entry type | Right-Rear |
Cable Entry Direction | Right-rear bottom, horizontal |
Number of Ports | 216 |
Design - Adapter
Adapter Type | LC UPC |
Mechanical Specifications
Cable Length | 153 m (501.84 ft) |
Connector Specs
Polish | UPC |
Ordering Information
Height Unit | 2 U |
Units per Delivery | 1/1 |