CX4U89224A9-QF001B
Centrix™ Stubbed Housing 288 F using (12) 24 port LC UPC cassettes, FREEDM® Loose Tube Ribbon Indoor/Outdoor, 92 m stub
General Specifications
Product Number | CX4U89224A9-QF001B |
Mounting Type | Rack Mount |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 288 |
Cable Entry Direction | Right-rear bottom, horizontal |
Number of Ports | 24 |
Specifications - Connector A
Connector Type | LC |
Polish | UPC |
Ordering Information
Height Unit | 4 U |
Units per Delivery | 1/1 |